Aeroquip Performance by Danfoss
FBL1148
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBL1148
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Construction style | Reusable | |
| Drop dimension | 1.15 | |
| End gender 1 | Female | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Black Anodized | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 1.8125 in | |
| Hose cut-off factor | 2.17 in | |
| Hose dash size | -20 | |
| Inside diameter | .99 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.846 in | |
| Product Length/Depth | 5.176 in | |
| Product material | Aluminum | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 36.081 in³ | |
| Product Width | 1.8125 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Trade Name | None | |
| UPC | 678146217523 |