
Aeroquip Performance by Danfoss
FBM1054
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM1054
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 150 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .625 in |
| Compatible hoses | FBA |
| Construction style | Reusable |
| Drop dimension | 1.416 |
| End gender 1 | Female |
| End Size 1 | 7/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Red and Blue anodized |
| Hex Size 1 | 1 in |
| Hex Size 2 | 1.0625 in |
| Hose cut-off factor | .44 in |
| Hose dash size | -10 |
| Inside diameter | .47 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.0625 in |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.1579 lb |
| Packaged Width | 14 in |
| Product Height | 2.44 in |
| Product Length/Depth | 2.25 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 5.833 in³ |
| Product Weight | .1579 lb |
| Product Width | 1.0625 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | None |
| UPC | 678146088611 |