
Aeroquip Performance by Danfoss
FBM1083
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM1083
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .375 in |
| Compatible hoses | FBA |
| Construction style | Reusable |
| Drop dimension | .851 |
| End gender 1 | Female |
| End Size 1 | 9/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Red Anodized |
| Hex Size 1 | .6875 in |
| Hex Size 2 | .75 in |
| Hose cut-off factor | 1.05 in |
| Hose dash size | -6 |
| Inside diameter | .24 in |
| Item type | Fitting Assembly |
| Outside diameter | .75 in |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.1036 lb |
| Packaged Width | 14 in |
| Product Height | 1.47 in |
| Product Length/Depth | 1.99 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 2.194 in³ |
| Product Weight | .1036 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | None |
| UPC | 678146088789 |