
Aeroquip Performance by Danfoss
FBM1146
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM1146
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .25 in |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 7/16 IN |
| End type 1 | AN |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Hose dash size | -4 |
| Item type | Fitting Assembly |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.0929 lb |
| Packaged Width | 14 in |
| Product Height | .625 in |
| Product Length/Depth | 1.117 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | .436 in³ |
| Product Weight | .0929 lb |
| Product Width | .625 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Trade Name | None |
| UPC | 678146058362 |