
Aeroquip Performance by Danfoss
FBM1304
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM1304
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 9/16 IN |
| End type 1 | AN |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Hex Size 1 | .69 in |
| Hex Size 2 | .94 in |
| Inside diameter | .3 in |
| Item type | Fitting Assembly |
| Outside diameter | .94 in |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.222 lb |
| Packaged Width | 14 in |
| Product Height | .94 in |
| Product Length/Depth | 2.68 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 2.368 in³ |
| Product Weight | .222 lb |
| Product Width | .94 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | None |
| UPC | 678146117960 |