![Hose Fittings FBM1348 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215635%2FID433158056658-0101_preview.jpg&w=1920&q=75)
Aeroquip Performance by Danfoss
FBM1349
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM1349
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | FBA |
| Construction style | Reusable |
| Drop dimension | .61 |
| End gender 1 | Male |
| End Size 1 | 3/4 IN |
| End type 1 | UNF |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Red Anodized |
| Hex Size 1 | 1 in |
| Hex Size 2 | .875 in |
| Hose cut-off factor | 1.9 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Fitting Assembly |
| Outside diameter | 1 in |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.1 lb |
| Packaged Width | 14 in |
| Product Height | 1.91 in |
| Product Length/Depth | 3.77 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 7.201 in³ |
| Product Weight | .1 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Trade Name | None |
| UPC | 678146060310 |