![Hose Fittings FBM1382 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215641%2FID433158089668-0101_preview.jpg&w=1920&q=75)
Aeroquip Performance by Danfoss
FBM1383
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM1383
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .5 in |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 3/4 IN |
| End type 1 | SAE |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Hex Size 1 | .9375 in |
| Hex Size 2 | .75 in |
| Hose dash size | -8 |
| Item type | Fitting Assembly |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.2477 lb |
| Packaged Width | 14 in |
| Product Height | .99 in |
| Product Length/Depth | 3.39 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 3.155 in³ |
| Product Weight | .2477 lb |
| Product Width | .94 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-18 |
| Trade Name | None |
| UPC | 678146118059 |