
HOSE NIPPLE ASSY,SR/08,JIC-F/08,D,110D
FBM1553
Catalog item:
FBM1553
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Aeroquip performance fittings
FBM1553
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.216 |
| A dimension MM | 30.880 |
| Angle shape | 150 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1553 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| Drop dimension IN | 1.152 |
| Drop dimension MM | 29.30 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.280 |
| Hose cut off factor MM | 7.112 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.152 |
| Product height mm | 29.261 |
| Product length in | 1.216 |
| Product length mm | 30.886 |
| Product material | Aluminum |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089847 |