
Aeroquip Performance by Danfoss
FBM2093
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2093
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Aeroquip Performance by Danfoss |
| Drop dimension | 1.344 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 3/4 IN |
| End Size 3 | 3/4 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| End Type 3 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Blue Anodized |
| Hex Size 1 | .74 in |
| Item type | SAE 37 Male/SAE 37 Male/SAE 37 Male Tee Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.128 lb |
| Packaged Width | 14 in |
| Product Height | 2.59 in |
| Product Length/Depth | 2.68 in |
| Product material | Aluminum |
| Product Type | Bulkhead Tee |
| Product Volume | 5.136 in³ |
| Product Weight | .128 lb |
| Product Width | .74 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Thread Size 2 | 3/4-16 |
| Thread Size 3 | 3/4-16 |
| Trade Name | None |
| Tube OD 1 | .39 in |
| Tube OD 2 | .39 in |
| Tube OD 3 | .39 in |
| UPC | 678146090591 |