
Aeroquip Performance by Danfoss
FBM2181
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2181
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/8 IN |
| End Size 2 | 1/2 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Blue Anodized |
| Hex Size 1 | .722 in |
| Item type | SAE 37 Male Flare to SAE Male Inverted Flare Straight Adapters |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 2.6 lb |
| Packaged Width | 14 in |
| Product Height | .72 in |
| Product Length/Depth | 1.089 in |
| Product material | Aluminum |
| Product Type | Straight Adapters |
| Product Volume | .565 in³ |
| Product Weight | 1.6 lb |
| Product Width | .72 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-24 |
| Thread Size 2 | 1/2-20 |
| Trade Name | None |
| Tube OD 1 | .125 in |
| Tube OD 2 | .25 in |
| UPC | 678146091277 |