
Aeroquip Performance by Danfoss
FBM2248
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2248
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 9/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | .875 in |
| Item type | SAE 37 Male to SAE Male |
| Packaged Height | 4 in |
| Packaged Length | 6 in |
| Packaged Volume | 96 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | .875 in |
| Product Length/Depth | 3.28 in |
| Product material | Aluminum |
| Product Type | Carburetor Adapters |
| Product Volume | 2.511 in³ |
| Product Weight | .6 lb |
| Product Width | .875 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Thread Size 2 | 9/16-24 |
| Trade Name | None |
| Tube OD 1 | .38 in |
| Tube OD 2 | .38 in |
| UPC | 678146091499 |