Aeroquip Performance by Danfoss
FBM2294
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2294
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| Drop dimension | 2.4 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/4 IN | |
| End Size 2 | 1 5/8 IN | |
| End type 1 | NPTF | |
| End type 2 | SAE 37 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Blue anodized | |
| Item type | NPTF Male/SAE 37 Male Elbow Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 2.35 lb | |
| Packaged Width | 14 in | |
| Product Height | 3.213 in | |
| Product Length/Depth | 2.903 in | |
| Product material | Aluminum | |
| Product Type | Elbow Adapters | |
| Product Volume | 15.157 in³ | |
| Product Weight | 1.35 lb | |
| Product Width | 1.625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| Thread Size 2 | 1 5/8-12 | |
| Trade Name | None | |
| Tube OD 1 | 1.09 in | |
| Tube OD 2 | .71 in | |
| UPC | 678146026835 |