Aeroquip Performance by Danfoss
FBM2298
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2298
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 7/8 IN | |
| End Size 2 | 1/2 IN | |
| End Size 3 | 7/8 IN | |
| End type 1 | UNF | |
| End type 2 | NPT | |
| End Type 3 | UNF | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Blue Anodized | |
| Item type | UNF Male/NPT Male/UNF Male Tee Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.13 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.88 in | |
| Product Length/Depth | 2.9 in | |
| Product material | Aluminum | |
| Product Type | Male Run Tee | |
| Product Volume | .709 in³ | |
| Product Weight | .13 lb | |
| Product Width | .13 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | 1/2-14 | |
| Thread Size 3 | 7/8-14 | |
| Trade Name | None | |
| Tube OD 1 | .48 in | |
| Tube OD 2 | .53 in | |
| Tube OD 3 | .48 in | |
| UPC | 678146026552 |