
Aeroquip Performance by Danfoss
FBM2423
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2423
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 5/8 IN |
| End Size 2 | 1 7/8 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2.25 in |
| Item type | SAE 37 Male Flare to NPTF Female Straight Adapters |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.0959 lb |
| Packaged Width | 14 in |
| Product Height | 2.25 in |
| Product Length/Depth | 2.3 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 11.644 in³ |
| Product Weight | .096 lb |
| Product Width | 2.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Thread Size 2 | 1 7/8-12 |
| Trade Name | None |
| Tube OD 1 | 1.075 in |
| Tube OD 2 | 1.075 in |
| UPC | 678146041098 |