
Aeroquip Performance by Danfoss
FBM2496
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2496
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End Size 1 | 7/16 IN |
| End type 1 | SAE |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .563 in |
| Item type | SAE Male Flare Nut |
| Packaged Height | 1.5 in |
| Packaged Length | 4.5 in |
| Packaged Volume | 20.25 in³ |
| Packaged Weight | 2 lb |
| Packaged Width | 3 in |
| Product Height | .563 in |
| Product Length/Depth | .82 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | .26 in³ |
| Product Weight | 1 lb |
| Product Width | .563 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Trade Name | None |
| Tube OD 1 | .257 in |
| Tube OD 2 | .257 in |
| UPC | 678146091796 |