
Aeroquip Performance by Danfoss
FBM2596
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2596
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 3/4 IN |
| End type 1 | SAE 45 |
| End type 2 | NPTF |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | DURA-KOTE |
| Item type | SAE 45° Male/NPTF Male 45°° Elbow Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.0359 lb |
| Packaged Width | 14 in |
| Product Height | 1.035 in |
| Product Length/Depth | 2.43 in |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 2.603 in³ |
| Product Weight | .036 lb |
| Product Width | 1.035 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-14 |
| Thread Size 2 | 3/4-16 |
| Trade Name | None |
| Tube OD 1 | .72 in |
| Tube OD 2 | .38 in |
| UPC | 678146092267 |