
Aeroquip Performance by Danfoss
FBM2598
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2598
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 1 1/16 IN |
| End type 1 | SAE 45 |
| End type 2 | NPTF |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | DURA-KOTE |
| Item type | SAE 45° Male/NPTF Male 45°° Elbow Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.032 lb |
| Packaged Width | 14 in |
| Product Height | 1.036 in |
| Product Length/Depth | 2.54 in |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 2.726 in³ |
| Product Weight | .032 lb |
| Product Width | 1.036 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-14 |
| Thread Size 2 | 1 1/16-12 |
| Trade Name | None |
| Tube OD 1 | .72 in |
| Tube OD 2 | .61 in |
| UPC | 678146092281 |