
Aeroquip Performance by Danfoss
FBM2691
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2691
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Drop dimension | 2.31 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 7/16 IN |
| End Size 2 | 1/8 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .47 in |
| Item type | SAE 37° Male/NPTF Male 90° Elbow Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.1255 lb |
| Packaged Width | 14 in |
| Product Height | 2.54 in |
| Product Length/Depth | 1.12 in |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 1.337 in³ |
| Product Weight | .126 lb |
| Product Width | .47 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Thread Size 2 | 1/8-27 |
| Trade Name | None |
| Tube OD 1 | .17 in |
| Tube OD 2 | .19 in |
| UPC | 678146092625 |