
Aeroquip Performance by Danfoss
FBM2710
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2710
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Aeroquip Performance by Danfoss |
| Drop dimension | 1.66 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 1 1/16 IN |
| End Size 2 | 3/4 IN |
| End Size 3 | 1 1/16 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| End Type 3 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Dura-Kote |
| Hex Size 1 | 1.062 in |
| Item type | SAE 37 Male/NPTF Male/SAE 37 Male Tee Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.58 lb |
| Packaged Width | 14 in |
| Product Height | 2.19 in |
| Product Length/Depth | 3.25 in |
| Product material | Carbon Steel |
| Product Type | Male Run Tee |
| Product Volume | 7.545 in³ |
| Product Weight | .58 lb |
| Product Width | 1.06 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| Thread Size 2 | 3/4-14 |
| Thread Size 3 | 1 1/16-12 |
| Trade Name | None |
| Tube OD 1 | .61 in |
| Tube OD 2 | .72 in |
| Tube OD 3 | .61 in |
| UPC | 678146092724 |