Aeroquip Performance by Danfoss
FBM2849
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2849
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Color | Chrome |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Head style | Hex |
| Material | Carbon steel |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Width | 14 in |
| Product Height | .5625 in |
| Product Length/Depth | 1.4 in |
| Product Type | Spare Part |
| Product Volume | .443 in³ |
| Product Weight | .01 lb |
| Product Width | .5625 in |
| Sub-brand | None |
| Thread size | 3/8-24 |
| Trade Name | None |
| UPC | 678146118271 |