
Aeroquip Performance by Danfoss
FBM2932
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM2932
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .563 in |
| Item type | SAE 37 Male Flare to SAE Male Inverted Flare Straight Adapters |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.124 lb |
| Packaged Width | 14 in |
| Product Height | .563 in |
| Product Length/Depth | 2.403 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | .762 in³ |
| Product Weight | .124 lb |
| Product Width | .563 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-24 |
| Thread Size 2 | 3/8-24 |
| Trade Name | None |
| Tube OD 1 | .146 in |
| Tube OD 2 | .185 in |
| UPC | 678146093851 |