
ADTR SAE37 90DGR ELBO TE 90 degree Ftng
FBM2982
Catalog item:
FBM2982
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Aeroquip performance adapters and couplings
FBM2982
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM2982 |
| Product material | Aluminum |
| Tube outside diameter 1 IN | 0.820 |
| Tube outside diameter 1 MM | 20.8 |
| Tube outside diameter 2 IN | 0.820 |
| Tube outside diameter 2 MM | 20.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146118301 |