Aeroquip Performance by Danfoss
FBM3406
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM3406
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Capability | -16 |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Assembly tool |
| Machine mountable | No |
| Mounting | Free Standing |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.566 lb |
| Packaged Width | 14 in |
| Power source | Hand |
| Product Height | 1.38 in |
| Product Length/Depth | 2.38 in |
| Product material | Carbon steel |
| Product Type | Assembly Tool |
| Product Volume | 4.532 in³ |
| Product Weight | .566 lb |
| Product Width | 1.38 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 678146041166 |