
Aeroquip Performance by Danfoss
FBM3708
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM3708
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End Size 1 | 1 5/8 IN |
| End type 1 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Zinc |
| Hex Size 1 | 1.69 in |
| Item type | Straight Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.077 lb |
| Packaged Width | 14 in |
| Product Height | 1.69 in |
| Product Length/Depth | 1.45 in |
| Product material | Carbon steel |
| Product Type | Flare Plug |
| Product Volume | 4.141 in³ |
| Product Weight | .77 lb |
| Product Width | 1.69 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | None |
| UPC | 678146095459 |