
Aeroquip Performance by Danfoss
FBM3710
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM3710
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 2 1/2 IN |
| End type 1 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2.625 in |
| Item type | SAE 37 Female Flared Plug |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.16 lb |
| Packaged Width | 14 in |
| Product Height | 2.625 in |
| Product Length/Depth | 2.05 in |
| Product material | Carbon Steel |
| Product Type | Flare Plug |
| Product Volume | 14.126 in³ |
| Product Weight | .16 lb |
| Product Width | 2.625 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 2 1/2-12 |
| Trade Name | None |
| Tube OD 1 | 2 in |
| UPC | 678146118639 |