
Aeroquip Performance by Danfoss
FBM3832
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM3832
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| End Size 1 | 1 1/2 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Blue Anodized |
| Item type | Sleeve |
| Outside diameter | 1.26 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1.025 lb |
| Packaged Width | 4 in |
| Product Height | 1.26 in |
| Product Length/Depth | .91 in |
| Product material | Aluminum |
| Product Type | Tube Sleeve |
| Product Volume | 1.445 in³ |
| Product Weight | .025 lb |
| Product Width | 1.26 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | None |
| UPC | 678146028006 |