
Aeroquip Performance by Danfoss
FBM4417
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM4417
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | 1.25 in |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 1 5/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | 1.8125 in |
| Hex Size 2 | 1.8125 in |
| Hose cut-off factor | 1.9 in |
| Hose dash size | -20 |
| Inside diameter | .99 in |
| Item type | Fitting Assembly |
| Product Height | 2.093 in |
| Product Length/Depth | 3.22 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 12.212 in³ |
| Product Width | 1.812 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | None |
| UPC | 678146218193 |