
Aeroquip Performance by Danfoss
FBM5244
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM5244
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 1/2 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | .813 in |
| Item type | SAE 37 Male to SAE Male |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 14 in |
| Product Height | .813 in |
| Product Length/Depth | 1.311 in |
| Product material | Aluminum |
| Product Type | Straight Adapters |
| Product Volume | .867 in³ |
| Product Weight | .056 lb |
| Product Width | .813 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Thread Size 2 | M18X1.5 |
| Trade Name | None |
| Tube OD 1 | .381 in |
| Tube OD 2 | .48 in |
| UPC | 678146026828 |