
Aeroquip Performance by Danfoss
FBM5246
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBM5246
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | M12-1.5 | |
| End Size 2 | 9/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Black Anodized | |
| Hex Size 1 | .625 in | |
| Item type | SAE 37 Male to SAE Male | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.035 lb | |
| Packaged Width | 14 in | |
| Product Height | .625 in | |
| Product Length/Depth | 1.17 in | |
| Product material | Aluminum | |
| Product Type | Straight Adapters | |
| Product Volume | .457 in³ | |
| Product Weight | .035 lb | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M12-1.5 | |
| Thread Size 2 | 9/16-18 | |
| Trade Name | None | |
| Tube OD 1 | .16 in | |
| Tube OD 2 | .3 in | |
| UPC | 678146027344 |