
Weatherhead by Danfoss
FC-161
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC-161
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Packaged Height | 19 in |
| Packaged Length | 17 in |
| Packaged Volume | 3876 in³ |
| Packaged Weight | 24.5 lb |
| Packaged Width | 12 in |
| Product Height | 11.75 in |
| Product Length/Depth | 9 in |
| Product Type | Brass Assortment |
| Product Volume | 1699.403 in³ |
| Product Weight | 180 lb |
| Product Width | 16.07 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121800 |
| UPC | 725975009413 |