Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.577 | |
| A dimension MM | 14.656 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC1008-03S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.000 | |
| End connection torque | 8-10 LB-FT(11-13 NM) | 8-10 lb-ft(11-13 Nm) |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.3340 | |
| Inside diameter MM | 8.4840 | |
| Product height in | 0.562 | |
| Product height mm | 14.275 | |
| Product length in | 0.577 | |
| Product length mm | 14.656 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 14.275 | |
| Series | FC SERIES | FC Series |
| Thread size 1 | 3/8-24 UNF | 3/8-24 UNF |