Aeroquip by Danfoss
FC1008-32S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC1008-32S
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Color | None |
| Feature | Available in a variety of sizes |
| Material | Carbon steel |
| Product Height | 3.33 in |
| Product Length/Depth | 1.611 in |
| Product Type | Spare Part |
| Product Volume | 16.094 in³ |
| Product Weight | .06 lb |
| Product Width | 3 in |
| Sub-brand | None |
| Trade Name | FC1008 Series |