Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.971 | |
| A dimension MM | 50.063 | |
| Angle shape | 22.3 DEGREE | 22.3 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1104-16-501S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Drop dimension IN | 0.392 | |
| Drop dimension MM | 9.96 | |
| End size 1 | -16 | -16 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.730 | |
| Inside diameter MM | 18.542 | |
| Product height in | 0.392 | |
| Product height mm | 9.957 | |
| Product length in | 1.971 | |
| Product length mm | 50.063 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.995 | |
| Product width mm | 25.273 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |