Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.580 | |
| A dimension MM | 40.132 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1105-12-001S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Drop dimension IN | 0.424 | |
| Drop dimension MM | 10.77 | |
| End size 1 | -12 | -12 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -12 | -12 |
| Product height in | 0.424 | |
| Product height mm | 10.770 | |
| Product length in | 1.580 | |
| Product length mm | 40.132 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.745 | |
| Product width mm | 18.923 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |