Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.357 | |
| A dimension MM | 34.468 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1106-08-004S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Drop dimension IN | 0.562 | |
| Drop dimension MM | 14.28 | |
| End size 1 | -8 | -8 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Product height in | 0.562 | |
| Product height mm | 14.275 | |
| Product length in | 1.357 | |
| Product length mm | 34.468 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.495 | |
| Product width mm | 12.573 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |