Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.191 | |
| A dimension MM | 81.051 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1106-24-001S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Drop dimension IN | 1.322 | |
| Drop dimension MM | 33.58 | |
| End size 1 | -24 | -24 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.165 | |
| Inside diameter MM | 29.591 | |
| Product height in | 1.322 | |
| Product height mm | 33.579 | |
| Product length in | 3.191 | |
| Product length mm | 81.051 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.495 | |
| Product width mm | 37.973 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |