Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.375 | |
| A dimension MM | 34.925 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | FC1109-08-001S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Drop dimension IN | 1.375 | |
| Drop dimension MM | 34.92 | |
| End size 1 | -8 | -8 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Product height in | 1.375 | |
| Product height mm | 34.925 | |
| Product length in | 1.375 | |
| Product length mm | 34.925 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.495 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |