Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.125 | |
| A dimension MM | 104.775 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | FC1109-32-501S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Drop dimension IN | 4.125 | |
| Drop dimension MM | 104.78 | |
| End size 1 | -32 | -32 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.586 | |
| Inside diameter MM | 40.284 | |
| Product height in | 4.125 | |
| Product height mm | 104.775 | |
| Product length in | 4.125 | |
| Product length mm | 104.775 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.995 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |