Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.816 | |
| A dimension MM | 46.126 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1130-04S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.675 | |
| Inside diameter MM | 17.145 | |
| Product height in | 0.720 | |
| Product height mm | 18.288 | |
| Product length in | 1.816 | |
| Product length mm | 46.126 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.720 | |
| Product width mm | 18.288 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |