Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.750 | |
| A dimension MM | 44.450 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1130-08S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.955 | |
| Inside diameter MM | 24.257 | |
| Product height in | 1.085 | |
| Product height mm | 27.559 | |
| Product length in | 1.750 | |
| Product length mm | 44.450 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.085 | |
| Product width mm | 27.559 |