Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.355 | |
| A dimension MM | 59.817 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1130-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.687 | |
| Inside diameter MM | 42.850 | |
| Product height in | 1.687 | |
| Product height mm | 42.850 | |
| Product length in | 2.355 | |
| Product length mm | 59.817 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.687 | |
| Product width mm | 42.850 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |