Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.399 | |
| A dimension MM | 60.935 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.620 | |
| Backup hex size MM | 15.875 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1137-0204S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.620 | |
| End size 1 | -2 | -2 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.760 | |
| Hose cut off factor MM | 19.304 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.180 | |
| Inside diameter MM | 4.572 | |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 2.399 | |
| Product length mm | 60.935 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |