Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.562 | |
| A dimension MM | 65.075 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.810 | |
| Backup hex size MM | 20.637 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1137-0608S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.810 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.062 | |
| Hose cut off factor MM | 26.975 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.359 | |
| Inside diameter MM | 9.119 | |
| Product height in | 0.813 | |
| Product height mm | 20.650 | |
| Product length in | 2.562 | |
| Product length mm | 65.075 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.813 | |
| Product width mm | 20.650 | |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |