Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.199 | |
| A dimension MM | 106.650 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.875 | |
| Backup hex size MM | 47.625 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC1137-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.875 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.989 | |
| Hose cut off factor MM | 50.520 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 25.910 | |
| Product height in | 1.875 | |
| Product height mm | 47.625 | |
| Product length in | 4.199 | |
| Product length mm | 106.650 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.875 | |
| Product width mm | 47.625 | |
| Thread size 1 | 1 1/4-11 1/2 NPTF | 1 1/4-11 1/2 NPTF |