Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.453 | |
| A dimension MM | 62.306 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.810 | |
| Backup hex size MM | 20.637 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1138-1008S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.810 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.953 | |
| Hose cut off factor MM | 24.206 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.364 | |
| Inside diameter MM | 9.245 | |
| Product height in | 0.813 | |
| Product height mm | 20.650 | |
| Product length in | 2.453 | |
| Product length mm | 62.306 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.813 | |
| Product width mm | 20.650 |