Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.670 | |
| A dimension MM | 67.818 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.250 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 IN | 1.250 | |
| Hex size 2 MM | 31.750 | |
| Hose cut off factor IN | 1.170 | |
| Hose cut off factor MM | 29.718 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.364 | |
| Inside diameter MM | 9.245 | |
| Product material | CARBON STEEL | Carbon steel |