
Aeroquip by Danfoss
FC1198-1-20S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC1198-1-20S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | FC254 |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Finish/plating | Dura-Kote |
| Hose dash size | -20 |
| Packaged Height | 14 in |
| Packaged Length | 9 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 7 in |
| Product Height | 1.415 in |
| Product Length/Depth | 3.55 in |
| Product material | Carbon Steel |
| Product Type | Marine Military |
| Product Volume | 11.252 in³ |
| Product Weight | .01 lb |
| Product Width | 2.24 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC1198 Series |