Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC1229-0606B | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| End type 2 | MALE BRAZE | Male braze |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.620 | |
| Product height mm | 15.740 | |
| Product length in | 0.290 | |
| Product length mm | 7.360 | |
| Product material | BRASS | Brass |
| Product serial name | FC1229 | FC1229 |
| Product width in | 0.620 | |
| Product width mm | 15.740 | |
| Thread sealant | NO | No |
