Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC1229-0808B | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End Type 1 | FEMALE BRAZE | Female braze |
| Item type | OTHER ELEMENT | Other element |
| Product height in | 0.745 | |
| Product height mm | 18.920 | |
| Product length in | 0.415 | |
| Product length mm | 10.540 | |
| Product material | BRASS | Brass |
| Product serial name | FC1229 | FC1229 |
| Thread sealant | NO | No |