Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.380 | |
| A dimension MM | 85.852 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FC1254-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.246 | |
| Inside diameter MM | 31.648 | |
| Product height in | 1.312 | |
| Product height mm | 33.325 | |
| Product length in | 3.380 | |
| Product length mm | 85.852 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.312 | |
| Product width mm | 33.325 | |
| Series | FC SERIES | FC Series |
| Thread sealant | NO | No |